La siguiente información está en inglés
This item is scheduled to be discontinued. Please contact our technical support team for a replacement.

Built-in Controller (Stored Data Type)

Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- 5-Phase

Actuator Frame Size

- 0.79 in.20 mm

Drive Method

- Ground Ball Screw

Repetitive Positioning Accuracy

- ±0.0001 in.±0.003 mm

Maximum Load Moment

- MP: 14.16 oz-in
MY: 7.8 oz-in
MR: 21.24 oz-in  
MP: 0.1 N·m
MY: 0.05 N·m
MR: 0.15 N·m  

Lost Motion

- 0.00079 in.  0.002 mm  

Power Supply

- 24 VDC

Current

- 0.7 A

Type

- Standard

Guide

- Equipped

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Equipped

Lead

- 0.04 in.1 mm

Stroke

- 0.98 in.25 mm

Actuator Connection Type

- Connector

Lead Wires

- 5

Max. Vertical Transportable Mass

- 2.20 lb1 kg

Max. Horizontal Transportable Mass

- 1.10 lb0.5 kg

Max. Speed

- 0.79 in/s20 mm/s

Max. Thrust Force

- 3.30 lb15 N

Max. Holding Force

- 3.30 lb15 N

Resolution

- 0.000079 in.  0.002 mm  

Components

- DRLM20G-02B1PN-K [Actuator]
LRD503-KD [Driver]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- CE

Insulation Resistance

- [Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.
[Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal.

Dielectric Strength

- [Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Number of Positioning Data Sets

- 63 Points

Positioning Operation

- Independent, Linked, Linked 2, Sequential, Direct

Other Operations

- Jog Operation, Return-to-Home Operation, Continuous Operation, Test Operation

Protocol

- Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

- EIA-485 based
Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.)

Transmission/Reception Mode

- Half-duplex communication

Baud Rate

- 9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

- Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers)

Connection Type

- Up to 31 units can be connected to one programmable controller (master equipment).


 

 


 


 


 


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved