La siguiente información está en inglés
This product has been discontinued please contact your local sales office for more information.

Compatible Motors (sold separately)

Compatible Motors (sold separately)

Product Line

- VEXTA®

Motor Type

- Closed Loop

Motor Frame Size

- 3.54 in. sq.

Power Input

- AC

Gear Ratio (X:1)

- 10 :1

Shaft/Gear Type

- PN Geared

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Resolution (Resolution Setting: 1000 P/R)

- 0.04 °/Pulse

Rotor Inertia (oz-in2)

- 7.7 oz-in2

Backlash

- 1º or less (reference value)

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

Insulation Class

- Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC)

Insulation Resistance

- 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings.

Dielectric Strength

- Sufficient to withstand the following for one minute: Frame-Windings 1.5 kV 50 or 60 Hz.

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.


 


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved