La siguiente información está en inglés
This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Specifications

Motor Type

- Motorized Cylinder

Actuator Frame Size

- 2.36 in. x 2.36 in.  60 mm x 60 mm  

Guide

- Not Equipped

Electromagnetic Brake

- Equipped

Lead

- 0.4724 in.12 mm

Stroke

- 1.97 in.50 mm

Drive Method

- Ball Screw

Max. Speed

- 23.62 in/s600 mm/s

Thrust

- 45 lb200 N

Push Force

- 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)  

Max. Horizontal Transportable Mass

- ~66 lb (when external guide is used)  ~30 kg (when external guide is used)  

Max. Vertical Transportable Mass

- ~33 lb (when external guide is used)  ~15 kg (when external guide is used)  

Electromagentic Brake Holding Force

- 45 lb200 N

Resolution

- 0.0004 in.0.01 mm

Repetitive Positioning Accuracy

- ±0.0008 in.±0.02 mm

Controller Included

- No

RoHS Compliant

- Yes

Safety Standards

- CE

Insulation Resistance (Actuator)

- 100 MΩ or more when 500 VDC megger is applied between the
Motor case - Motor/Sensor windings
Motor case - Windings of electromagnetic brake.

Dielectric Strength (Actuator)

- Sufficient to withstand the following for 1 minute:
Motor case - motor/Sensor windings 0.5 kVAC 50 Hz
Motor case - Windings of electromagnetic brake 0.5 kVAC 50 Hz

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

CE Marking

- EMC Directives

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved