Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This product has been discontinued please contact your local sales office for more information.
Unit of Measure
Lead Time
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Specifications
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 2.36 in. x 2.36 in. 60 mm x 60 mm |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Equipped |
Lead |
- 0.4724 in.12 mm |
Stroke |
- 5.91 in.150 mm |
Drive Method |
- Ball Screw |
Max. Speed |
- 23.62 in/s600 mm/s |
Thrust |
- 45 lb200 N |
Push Force |
- 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) |
Max. Horizontal Transportable Mass |
- ~66 lb (when external guide is used) ~30 kg (when external guide is used) |
Max. Vertical Transportable Mass |
- ~33 lb (when external guide is used) ~15 kg (when external guide is used) |
Electromagentic Brake Holding Force |
- 45 lb200 N |
Resolution |
- 0.0004 in.0.01 mm |
Repetitive Positioning Accuracy |
- ±0.0008 in.±0.02 mm |
Controller Included |
- No |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
Insulation Resistance (Actuator) |
-
100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings Motor case - Windings of electromagnetic brake. |
Dielectric Strength (Actuator) |
-
Sufficient to withstand the following for 1 minute: Motor case - motor/Sensor windings 1.5 kVAC 50 Hz Motor case - Windings of electromagnetic brake 1.0 kVAC 50 Hz |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
CE Marking |
-
Low Voltage Directives EMC Directives |