COMPANY HEADER
Request Information
Replacement is available. This part number is scheduled to be discontinued. Please contact technical support.

Driver

Driver

Unit of Measure
Lead Time1 N/A Contact your local sales office for product lead-times, available to ship dates and shipping methods.

Power Supply

N/A 24 / 48 VDC

Number of Positioning Data Sets

N/A 256 Points

Input

N/A 16 Points

Output

N/A 16 Points

Max. Extension Length

N/A Power Supply/ Communication Cable: 5 m [16.4 ft.]
Motor/Encoder/Electromagnetic Brake Cable: 0.5 m [1.6 ft.] including motor’s own cable

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Electrical Characteristics

N/A Complies with EIA-485
Use twisted-pair cables, max. total extension length is 5 m (16.4 ft.)

Communication Method

N/A Half duplex
Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd)

Protocol

N/A Modbus RTU protocol

Baud Rate

N/A Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps and 230400 bps

Connection Type

N/A Up to 31 units can be connected to a single host system.


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.