La siguiente información está en inglés
This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Brother Gearmotors

Motor Type

- Induction

Frame Size

- 6.26 in159 mm

Output Power

- 1/2 HP

Voltage (VAC)

- Single-Phase 115 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 7.5 :1

Mount

- Hollow Shaft

Output Shaft Diameter

- 1-1/4 in.

Type

- Terminal Box

Electromagnetic Brake

- Not Equipped

Rated Torque

- 123 lb-in  13.9 N·m  

Rated Speed (rpm)

- 227

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directive

Insulation Class

- Class F

Degree of Protection

- IP40

Full Load [nmotor]

- 1730 RPM

Full Load Current [Imotor]

- 6.70 A

Starts per Minute

- 6

Type (Brother)

- F3

Frame (Brother)

- 30


 


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved