Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
On-Board Driver
Drive Method |
- Bipolar Constant Current Drive |
Excitation Mode |
-
Full Step 0.72º/step Half Step 0.36º/step |
Power Source |
- 12 - 24 VDC |
Main Power |
- 0.7 A |
Logic Circuit |
- 5 VDC ±5%, 0.02 A |
Rated Current |
- 0.35 A/Phase |
Operating Temperature |
- 0 ~ 40ºC |
Operating Humidity |
- 85% or less, noncondensing |
Cooling Method |
- Natural Ventilation |
|
|