| Lead Time1 | N/A This product is scheduled to be discontinued, please contact your local sales office for more information. |
Return Policy |
N/A This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
N/A Brushless DC Motor |
Motor Frame Size |
N/A 2.36 in.60 mm |
Output Power |
N/A 30 W (1/25 HP) |
Power Input |
N/A DC |
Shaft/Gear Type |
N/A Hollow Shaft Flat Gearhead |
Gear Ratio (X:1) |
N/A 50 :1 |
Output Shaft Diameter |
N/A 12 mm |
Rated Torque |
N/A 43 lb-in4.9 N·m |
Electromagnetic Brake |
N/A Equipped |
Variable Speed Range (r/min) |
N/A 2 ~ 60 |
Permissible Load Inertia |
N/A 5000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 850 oz-in²920 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 155 x 10-4 kg·m² |
Permissible Radial Load |
N/A 0.39 in. from gearhead mounting surface = 112 lb0.79 in. from gearhead mounting surface = 90 lb10 mm from gearhead mounting surface = 500 N20 mm from gearhead mounting surface = 400 N |
Permissible Axial Load |
N/A 45 lb200 N |
Components |
N/A BLHM230KCM-GFS [Motor] GFS2G50FR [Gearhead] |
RoHS Compliant |
N/A These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
N/A UL CSA |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance (Motor) |
N/A 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
N/A Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
N/A 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing) |
Ambient Humidity |
N/A 85% max. (noncondensing) |
Operating Atmosphere |
N/A No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
Degree of Protection |
N/A [Motor] IP65 (excluding connectors) |
Brake Type |
N/A Power Off Activated Type (For load holding) |
Static Friction Torque |
N/A 17 oz-in0.12 N·m |
Brake Power Supply |
N/A 24 VDC ± 10% (Externally supplied by customer) |
Current (Brake) |
N/A 0.084 A |
Brake Operating Time |
N/A 100 ms |
Brake Releasing Time |
N/A 100 ms |
Time Rating |
N/A Continuous |
|
|
|
|