| Lead Time1 | N/A This product is scheduled to be discontinued, please contact your local sales office for more information. |
Return Policy |
N/A This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
N/A Brushless DC Motor |
Motor Frame Size |
N/A 4.33 in.110 mm |
Output Power |
N/A 200 W (1/4 HP) |
Power Input |
N/A AC |
Shaft/Gear Type |
N/A Parallel Shaft Gearhead |
Gear Ratio (X:1) |
N/A 20 :1 |
Output Shaft Diameter |
N/A 7/8 inch |
Rated Torque |
N/A 101 lb-in11.5 N·m |
Electromagnetic Brake |
N/A Not Equipped |
Variable Speed Range (r/min) |
N/A 4 ~ 200 |
Permissible Load Inertia |
N/A 9300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4400 oz-in²1700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 800 x 10-4 kg·m² |
Permissible Radial Load |
N/A 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 N20 mm from Shaft End = 800 N |
Permissible Axial Load |
N/A 45 lb200 N |
Components |
N/A BLM6200SHP-GFV [Motor] GFV6G20AS [Gearhead] |
RoHS Compliant |
N/A These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
N/A UL CSA CE |
CE Marking |
N/A Low Voltage Directives EMC Directives |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance (Motor) |
N/A 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
N/A Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise (Motor) |
N/A The temperature rise of the windings is 90ºF (50ºC) and that of the case is 72ºF (40ºC) when measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
N/A
Motor: 32ºF ~ 104ºF (0ºC ~ 40ºC), nonfreezing Driver: 32ºF ~ 122ºF (0ºC ~ 50ºC) |
Ambient Humidity |
N/A 85% or less, noncondensing |
Altitude |
N/A Up to 3300 ft (1000 m) above sea level. |
Operating Atmosphere |
N/A No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment. |
Thermal Class |
N/A CSA standards: 105 (A), EN standards: 120 (E) UL |
Degree of Protection |
N/A Motor: IP66 |
|
|
|
|
|
|