La siguiente información está en inglés
This product has been discontinued please contact your local sales office for more information.

Specifications

Product Line

- LIMO™

Motor Type

- Compact Linear Actuator

Actuator Frame Size

- 1.1 in.sq.

Drive Method

- Rolled Ball Screw

Power Supply

- 24 VDC

Type

- Standard

Guide

- Equipped

Driver Included

- Yes

Max. Vertical Transportable Mass (lb.)

- 3.3

Max. Horizontal Transportable Mass (lb.)

- 2.2

Maximum Speed (in/s)

- 0.94

Maximum Thrust Force (lbs)

- 6.7

Resolution (in)

- 0.000079

Lead

- 0.039 inches/revolution

Stroke (in)

- 1.18

Components

- DFC5107T (Driver) DRL28PA1G-03 (Actuator)

RoHS Compliant

- No

Insulation Resistance

- [Actuator] 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the casing.

Dielectric Strength

- [Actuator] Sufficient to withstand 0.5 kV, 50 Hz power applied between the windings and casing for 1 minute under normal temperature and humidity.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Maximum Input Pulse Frequency

- 500 kHz

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved