As informações abaixo estão em inglês
This product has been discontinued, please contact your local sales office for more information.

Speed Control Motors (sold separately)

Unit of Measure

Specifications

Motor Frame Size

- 2.36 in. sq.

Output Power

- 6 W (1/125 HP)

Shaft/Gear Type

- Round Shaft (No Gearhead)

Output Shaft Diameter

- 6 mm

Electromagnetic Brake

- Not Equipped

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA CE

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados