| Lead Time1 | N/A {Contact your local sales office for more information.} |
Return Policy |
N/A This product cannot be cancelled or returned once the order has been processed. |
Driver Type |
N/A Closed Loop, Built-in Controller (Stored Data) |
Power Supply |
N/A 24/48 VDC |
RoHS Compliant |
N/A These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
N/A UL CE |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Number of Positioning Data Sets |
N/A 64 Points |
Positioning Operation |
N/A One-Shot, Linked, Linked 2, Sequential, Direct, Pushing |
Protocol |
N/A Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
N/A
EIA-485 compliance Twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended) is used up to a otal extension length of 50 m. |
Transmission/Reception Mode |
N/A Half-duplex communication |
Baud Rate |
N/A 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
N/A Asynchronous mode (data: 8-bit, stop bit: 1-bit/2-bit, parity: none/odd/even) |
Connection Type |
N/A Up to 31 units can be connected to one programmable controller (master equipment). |
|
|
|
|