La siguiente información está en inglés
This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Specifications

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Motor Frame Size

- 2.76 in. sq.

Output Power

- 15 W (1/50 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Shaft/Gear Type

- Pinion Shaft (Gearhead required - sold separately)

Rated Torque (lb-in)

- 0.77

Rated Speed (rpm)

- 1600

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved