La siguiente información está en inglés
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.

Lead Time

Available to Ship1 - Contact you local saless office for more information

Lead Time (Legacy)

- This product is scheduled to be discontinued. Please contact your local sales office for more information.

Specifications

Product Line

- Oriental Motor®

Motor Type

- Electromagnetic Brake - Reversible

Motor Frame Size

- 3.54 in. sq.

Output Power

- 60 W (1/12 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Gear Ratio (X:1)

- 100 :1

Shaft/Gear Type

- Parallel Shaft Gearhead

Type

- Lead Wire

Rated Torque (lb-in)

- 177

Rated Speed (rpm)

- 18

Permissible Load Inertia

- 15000 oz-in2

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead.

Insulation Class

- Class B (266ºF [130ºC])

Overheat Protection

- Built-in thermal protector (Automatic return type). Operating temperature, open: 266ºF ± 9ºF (130ºC ± 5ºC) close: 179.6ºF ± 27ºF (82ºC ± 15ºC)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- IP40
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.
    A newer version of this product is available, contact your local sales office for more information.

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved