As informações abaixo estão em inglês
High-performance stepper motor offers superior performance, high torque, low vibration and low noise. Basic step angle is 0.72º (500 steps per rev)
  • Encoder Model - TTL
  • Encoder cable required for connection (see Accessories)
  • DC Driver input type motor only

Lead Time

Available to Ship1 - {Contact your local sales office for more information.}

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Shaft

- Single

Type

- Standard

Shaft/Gear Type

- Round Shaft (No Gearhead)

Lead Wires

- 5

Current per Phase

- 1.4 A/phase

Step Angle

- 0.72 °

RoHS Compliant

- Yes

Insulation Resistance

- 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the motor casing.

Dielectric Strength

- Sufficient to withstand 1.5 kV, 50 Hz or 60 Hz applied for one minute between the windings and casing, under normal temperature and humidity.

Temperature Rise

- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized).

Insulation Class

- Class B [266ºF (130ºC)]

Ambient Temperature Range

- 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Shaft Runout

- 0.002 in. (0.05 mm) T.I.R. at top of output shaft

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Radial Play

- 0.001 in. (0.025 mm) max. of 1.12 lb. (5 N)

Axial Play

- 0.003 in. (0.075 mm) max. of 2.2 lb. (10 N)

Basic Step Angle

- 0.72º

Speed-Torque Characteristics

-
Speed-Torque Characteristics

Gear Type

- No Gearhead

Motor Connection Type

- Flying Leads

Connection Type

- New Pentagon (Bipolar)

Encoder Type

- Incremental

Output

- 2-Channel A, B

Input Current (mA)

- 55 (Typ.)

Input Voltage (V)

- 5

Output Type

- TTL

Output Voltage (Low)

- 0.5 VDC, 8 mA

Output Voltage (High)

- 2.0 VDC, -8 mA

Response Frequency (kHz)

- 300 (Max.)

Dimensions

-
 

Performance

-
 

Connection

-
 

System

-
 
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.
    A newer version of this product is available, contact your local sales office for more information.

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados