This product has been discontinued, please contact your local sales office for more information.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Drive Method

- Ball Screw

Actuator Frame Size

- 74 mm (W) x 66.5 mm (H)  

Power Supply

- Single-Phase 100-120 VAC

Driver Type

- Pulse Input Type

Motor Location

- Reversed Motor (Right Side)

Traveling Parallelism

- 0.03 mm

Dynamic Permissible Moment

- MP: 45.7 N·m
MY: 37.5 N·m
MR: 55.6 N·m  

Static Permissible Moment

- MP: 290.0 N·m
MY: 187.0 N·m
MR: 340.0 N·m  

Lead

- 12 mm

Max. Speed

- 800 mm/s

Max. Horizontal Transportable Mass

- 30 kg

Max. Vertical Transportable Mass

- 15 kg

Thrust

- 200 N

Push Force

- 400 N

Repetitive Positioning Accuracy

- ±0.02 mm

Minimum Travel Amount

- 0.01 mm

Stroke

- 50 mm

Electromagnetic Brake

- Equipped

RoHS Compliant

- This product does not contain substances that exceed the regulation values in the RoHS Directive

Safety Standards

- Motor meets UL and CE standards, however, the actuator components do not.

Components

- EZSM6RD005AZMC [Actuator]
AZD-A [Driver]


 

 

 

 


 

 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved