Available to Ship1 | - {Contact your local sales office for more information.} |
Motor Type |
- AZ Series with Absolute Sensor |
Driver Type |
- Pulse Input with RS-485 Communication |
Power Supply |
- 24/48 VDC |
Actuator Frame Size |
- 1.65 in.42 mm |
Drive Method |
- Rolled Ball Screw |
Repetitive Positioning Accuracy |
- ±0.0004 in.±0.01 mm |
Lost Motion |
- 0.002 in. 0.05 mm |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Lead |
- 0.315 in.8 mm |
Stroke |
- 1.57 in.40 mm |
Max. Horizontal Transportable Mass |
- 22 lb10 kg |
Max. Speed |
- 7.87 in/s200 mm/s |
Max. Thrust Force |
- 11.2 lb50 N |
Push Force |
- 22 lb100 N |
Max. Holding Force |
- 11.2 lb50 N |
Components |
-
DRSM42-04A8AZAK (Actuator) AZD-KX (Driver) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- CE |
Insulation Resistance |
-
[Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case. [Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal. |
Dielectric Strength |
- [Actuator] Sufficient to withstand 1 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|