Achieving energy saving and low-noise operation.

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Thermostat

Accessories

Thermostat

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Product Specifications

-

Item

Specification

Rated Electricity

Inductive Load

Decided by the types and number of fans used with the thermostat.
Refer to the tables below for the types and number of fans that can be used.

Resistive Load

AC120V, 15A/AC250V, 10A

Contact Type

Bimetal
Normally Open

Temperature Setting Range

0~60°C (32 ~ 140°F)

Temperature Setting Error

±5°C (±9°F) when set at 23°C (79°F)

Returning Temperature
(Differential)

Operating Temperature
-4°C ±3°C (-7°F ±5°)

Applicable Wire Size

2.5 mm2 (AWG13 strands)

Certification regarding various standards has been acquired under the product name of the company, STEGO Elektrotechnik GmbH.

General Specifications

Item

Specification

Dielectric strength voltage

Between terminals and case

Under normal ambient temperature and humidity, it does not allow the abnormality be applied for 1 minute 2900 VAC.

Between terminals and terminal

Under normal ambient temperature and humidity, it does not allow the abnormality be applied for 1 minute 500 VAC.

Ambient Temperature

-35 ~ +80°C (-31 ~ +176°F)

Humidity

The (non-condensing) 95% or less

Color

Light gray

 

Number and application products (AC input)

Available and applicable product, the number of fans that can be controlled by a single temperature switch will be as follows.

Series

Product

Available number

MU Series

MU825*1, MU925,
MU1025, MU1225
MU1238, MU1428

9

MRS Series

MRS16, MRS16V*2

5

MRS18

2

MRS20*1

2

MRS25*1

1

MRS18V2

1

MB Series

MB520*1, MB630*1

9

MB840*1

7

MB1040*1

4

MB1255*1 MB1665*1

1

MF Series

MF915*1, MF930*1

5

Control panel fan unit

Finger guard unit
IP2X specification

4.69 in. (119 mm) fan mounted units: one

9

Slit sheet metal unit
IP4X specification

4.69 in. (119 mm) fan mounted units: one

9

7.09 in. (180 mm) fan mounted units: one

2

Dust-proof and splash-proof unit
IP43 / 55 specification

4.69 in. (119 mm) fan mounted units: one

9

*1 Please connect with relayed to AWG18 ~ 13 Supply leads.

*2 It is not possible to connect directly to the terminal of the power supply connection plug cord. Please connect with relayed to AWG18 ~ 13.

Number and application products (DC input)

Available and applicable product, the number of fans that can be controlled by a single temperature switch will be as follows.

Series

Product

Available number

MD Series

S Type High Speed

MDS625H

2

MDS825H

4

MDS925H

3

S Type Standard Speed

MDS1238, MDS1451

1

A Type Stall Alarm

MDA1238-24L, MDA1451-24L

1

A Type Low-Speed Alarm

MDA625-24

7

MDA825-24

5

MDA925-24

6

MDA1225-24

3

MDA1238-24, MDA1451-24

1

E Type

MDE1225

3

MDE1451

1

P Type

MDP925

6

MDP1238

1

MBD Series*1

MBD8, MBD10

1

MFD series*1

MFD915, MFD930

1

Control panel fan unit

Finger guard unit
IP2X specification

4.69 in. (119 mm) fan mounted units: one

3

Slit sheet metal unit
IP4X specification

4.69 in. (119 mm) fan mounted units: one

3

Dust-proof and splash-proof unit
IP43 / 55 specification

4.69 in. (119 mm) fan mounted units: one

3

*1 Only fan of DC24V input are eligible.


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved