Use this unit if your application involves vertical movement or a large inertia load.

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Unit of Measure
Lead Time1 Up to 5 pcs as of 6:30am EST Estimated Ship: 04/24/2025

RoHS Compliant

Yes

Product Specifications

Continuous Power 200 W (1/4 HP)
Resistance Value 50Ω
Thermal Protector Operating Temperature Open: 175±5°C (347±9°F)
Rset: 115±15°C (239±27°F)
(Normally closed)
Thermal Protector Rated Electricity 227 VAC, 8 A
115 VDC, 22 A

Install the regeneration unit in a location that has the same heat radiation capability as the heat sink [Material: aluminum, 350x350 mm (13.78 x 13.78 in. ), 3 mm (0.12 in.) thick].

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved