Free Shipping for Online Orders. Terms and conditions apply.

This product is scheduled to be discontinued, please contact your local sales office for more information.

 

Accessories

Unit of Measure
Available to Ship1 - Contact your local sales office for more information.

Outer Diameter

- 2.56 in65 mm

Length

- 1.38 in35 mm

Normal Torque

- 1770 lb-in200 N·m

Shaft Hole Diameter d1

- 1.10 in28 mm

Shaft Hole Diameter d2

- 1.10 in28 mm

Inertia

- 19.10 oz-in23.5×10-4 kg·m²

Permissible End Play

- 0.06 in1.50 mm

RoHS Compliant

- Yes


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved