La siguiente información está en inglés
This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

- This product is scheduled to be discontinued, please contact your local sales office.

Outer Diameter (in)

- 0.55

Length (in)

- 0.87

Shaft Hole Diameter 1 (in)

- 0.16

Shaft Hole Diameter 2 (in)

- 0.16

Nominal Torque (lb-in)

- 17.70

Moment of Inertia (oz-in2)

- 0.01

Permissible End Play (in)

- 0.02

RoHS Compliant

- Yes

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved