Lead Time |
- This product is scheduled to be discontinued, please contact your local sales office. |
Outer Diameter (in) |
- 1.57 |
Length (in) |
- 2.60 |
Shaft Hole Diameter 1 (in) |
- 0.39 |
Shaft Hole Diameter 2 (in) |
- 0.39 |
Nominal Torque (lb-in) |
- 150 |
Moment of Inertia (oz-in2) |
- 2.30 |
Permissible End Play (in) |
- 0.05 |
RoHS Compliant |
- Yes |