Parallel Shaft Gearhead for use with KII Series motors

Gearheads (sold separately)

Gearheads (required)

Gearheads (required)

Gearheads (*required)

Unit of Measure
Available to Ship1

Frame Size

3.54 in90 mm

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

100 :1

Output Shaft Diameter

18 mm

RoHS Compliant

Yes
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved