Parallel Shaft Gearhead for use with KII Series motors

Gearheads (*required)

Gearheads (sold separately)

Gearheads (required)

Gearheads (required)

Gearheads (*required)

Unit of Measure
Available to Ship1 Contact your local sales office.
This Item cannot be cancelled or returned.

Frame Size

3.54 in90 mm

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

25 :1

Output Shaft Diameter

3/4 in.

RoHS Compliant

Yes
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved