- Products
- Motor Sizing
- Downloads
- Applications
- Technology
- Engineering
- Contact Us
- Downloads
- Engineering
- Contact Us
CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Sales - 1-800-448-6935
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
Free Shipping for Online Orders. Terms and conditions apply.
- Fan kit features centrifugal blower, mounting bracket, finger guard and mounting screws.

Fan Kits
Lead Time1 | - Contact your local sales office for more information. |
Fan Type |
- Centrifugal Blower |
Impeller Diameter |
- 3.15 in.80 mm |
Power Supply |
- 24 VDC |
Current (A) |
- 0.70 |
Function |
- Standard type |
Speed (r/min) |
- 2600 |
Max. Air Flow |
- 51.2 CFM 1.45 m3/min |
Max. Static Pressure |
- 0.786 inH2O 196 Pa |
Noise Level |
- 51 dB (A) |
Components |
-
MBD8-24 (Fan Unit) PAS4B (Mounting Bracket) FGB8 (Finger Guard) M5 x 20 mm (0.79 in.) (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Mounting Bracket, Mounting Screws |
RoHS Compliant |
- Yes |
Insulation Resistance |
- 10 M Ω or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 27°F (15°C) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248°F [120°C]) |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14°F ~ 140°F (-10°C ~ 60°C) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.