This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Specifications

Fan Type

- Axial Flow

Frame Size

- 2.44 in62 mm

Thickness

- 1 in.25 mm

Power Supply

- 24 VDC

Current

- 0.10

Function

- Low Speed Alarm - Electronic

Connection Type

- Connector

Speed (r/min)

- 4000

Max. Air Flow

- 17.7 CFM  0.5 m3/min  

Max. Static Pressure

- 0.196 inH2O  49 Pa  

Noise Level

- 30 dB (A)

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

CE Marking

- EMC Directives

Insulation Resistance

- 10 MΩ or more when 250 VDC is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

- 18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Thermal Class

- UL/CSA Standards: 105 (A), EN Standards: 120 (E)

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Alarm Specifications

Alarm Type

- Electronic

Alarm Activation Speed

- 2300 ± 400 r/min

Output Mode

- Open-collector output

Output Condition

- Normal operation: L level (Internal transistor ON)
Alarm output: H level (Internal transistor OFF)

Maximum Rating

- Maximum Applied Voltage: 30 VDC max.
Maximum Inflow Current: 15 mA max.

Delay Function

- None (External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min.)

Circuit Connection

-
Circuit Connection

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved