As informações abaixo estão em inglês
Axial fans use a propeller to create a flow of air the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.
  • Fan kit features axial flow fan, finger guard and mounting screws in a single package.
Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Product Line

- ORIX®

Fan Type

- Axial Flow

Frame Size

- 2.05 in52 mm

Thickness

- 0.39 in.10 mm

Power Supply

- 12 VDC

Current

- 0.14 A

Function

- None

Connection Type

- Lead Wire

Type

- S Type (Standard)

Fan Speed Type

- Standard Speed

Speed (r/min)

- 7000

Max. Air Flow

- 9.53 CFM  0.27 m3/min  

Max. Static Pressure

- 0.217 inH2O  54 Pa  

Noise Level

- 36 dB (A)

Components

- MDS510-12 (Fan Unit)
FG5D (Finger Guard)
M3 x 25 mm (0.98 in.) (Mounting Screws)

Fan Kit

- Fan, Finger Guard, Mounting Screws

RoHS Compliant

- Yes

Safety Standards

- DEMCO UL CE

CE Marking

- EMC Directives

Insulation Resistance

- 10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados