This product has been discontinued please contact your local sales office for more information.

Driver

Driver

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure

Specifications

Product Line

- VEXTA®

Power Supply

- 24 VDC

Excitation Mode

- Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step

RoHS Compliant

- Yes

Return Policy:

- This product cannot be cancelled or returned once the order has been processed.

Features

-

CSK Series DriverCSK Series Stepping Motor Driver
(CSD2109-T, CSD2122-T, CSD2120-T, CSD2140T, CSD2145T)

The CSK Series driver is a 24 or 36 VDC input board level driver. The driver produces a high output of 2A/phase at 24/36 VDC.



 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved