The BLE Series sets a new standard for brushless DC motors (BLDC motors) with up to 4,000 r/min in an energy saving, compact package.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Space saving hollow shaft flat geared type
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module or data setting software
*Connection cables required (sold separately)

Built-in Controller (Network Type)

Unit of Measure

Specifications

Available to Ship1 - Contact your local sales office for product lead-times, available to ship dates and shipping methods.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Brushless DC Motor

Motor Frame Size

- 2.36 in.60 mm

Output Power

- 30 W (1/25 HP)

Power Supply

- Single-Phase 100-120 VAC

Rated Input Current

- 1.3 A

Shaft/Gear Type

- Hollow Shaft Flat Gearhead

Gear Ratio (X:1)

- 10 :1

Output Shaft Diameter

- 12 mm

Rated Torque

- 7.5 lb-in0.85 N·m

Electromagnetic Brake

- Equipped

Control Module Included

- No

Variable Speed Range (r/min)

- 10 ~ 400

Rotor Inertia

- 0.48 oz-in2

Permissible Overhung Load

- 0.39 in. from gearhead mounting surface = 101 lb0.79 in. from gearhead mounting surface = 83 lb10 mm from gearhead mounting surface = 450 N20 mm from gearhead mounting surface = 370 N

Permissible Thrust Load

- 45 lb200 N

Position Control Mode

- No

Vertical Drive (Gravitational Operation)

- Yes

Max. Extension Length (m)

- 20.40

Components

- BLED3AM-R (Driver) BLEM23M2-GFS (Motor) GFS2G10FR (Gearhead)

RoHS Compliant

- Yes

Safety Standards

- CE

CE Marking

- Low Voltage Directives EMC Directives

Thermal Class

- CSA standards: 105 (A), EN standards: 120 (E)

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

- 100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- No abnormality is judged even with application of 1.5 VAC at 50 Hz between the power supply terminal and the protective earth terminal and with application of 1.5 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

- 85% or less, noncondensing

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

- [Driver] IP20 [Motor] IP65

Degree of Protection (Motor)

- IP65

Brake Specifications

Brake Type

- Active when the power is off, automatically controlled by the driver

Static Friction Torque

- 14.2 oz-in

Speed Control Features

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2

Multi-Speed Setting Method

- 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC or 0 ~ 10 VDC). Default is 0 ~ 5 VDC.

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Alarm Output

- Yes

RS-485 Communication

Protocol

- Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

- EIA-485 based
Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.)

Transmission/Reception Mode

- Half-duplex communication

Baud Rate

- 9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

- Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers)

Connection Type

- Up to 31 units can be connected to one programmable controller (master equipment).

Speed-Torque


 

Dimensions


 

 

Product Number


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved