Drivers with Built-in Controller
Available to Ship1 | Estimated Ship: 05/19/2025 |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Power Supply |
- Single-Phase 100-120 VAC |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
-
EIA-485 based Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.) |
Transmission/Reception Mode |
- Half-duplex communication |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers) |
Connection Type |
- Up to 31 units can be connected to one programmable controller (master equipment). |
|