Drivers
Available to Ship1 | Up to 10 pcs as of 6:30am EST Estimated Ship: 04/30/2025 |
Power Supply |
- 24 VDC |
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Number of Speed Settings |
- 2-speed operation is possible |
Multi-Speed Setting Method |
-
External speed potentiometer or external DC voltage: 0 to 5 VDC, 1 mA min VR1 |
Acceleration/Deceleration Time |
-
0.1 to 12.0 s (Factory setting: 0.1 s) VR2 |
I/O Functions |
-
Direct Input Method: C-MOS Negative Logic Input Point: 5 Points Initial Assignment: START/STOP, RUN/BRAKE, FWD/REV, M0, ALM-RST Direct Output Method: Transistor and open-collector output Point: 2 Points Initial Assignment: SPEED-OUT, ALM-B |
|