Lead Time |
- This product is scheduled to be discontinued, please contact your local sales office. |
Outer Diameter (in) |
- 1.18 |
Length (in) |
- 1.38 |
Shaft Hole Diameter 1 (in) |
- 0.39 |
Shaft Hole Diameter 2 (in) |
- 0.47 |
Nominal Torque (lb-in) |
- 110 |
Moment of Inertia (oz-in2) |
- 0.33 |
Permissible End Play (in) |
- 0.04 |
RoHS Compliant |
- Yes |