Product Line |
- ORIX® |
Fan Type |
- Axial Flow |
Frame Size |
- 6.77 in172 mm |
Thickness |
- 2.01 in.51 mm |
Power Supply |
- 24 VDC |
Current |
- 2.3 A |
Function |
- None |
Connection Type |
- Lead Wire |
Type |
- S Type (Standard) |
Fan Speed Type |
- High Speed |
Speed (r/min) |
- 4800 |
Max. Air Flow |
- 349 CFM 9.9 m3/min |
Max. Static Pressure |
- 1.236 inH2O 308 Pa |
Noise Level |
- 66 db (A) |
Components |
-
MDS1751H-24 (Fan Unit) FG17D (Finger Guard) M4 x 70 mm (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Mounting Screws |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- TUV UL CSA |
CE Marking |
- EMC Directives |
|
|
|