Free Shipping for Online Orders. Terms and conditions apply.

AZ Series AC input drivers now comes with EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution. For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
  • Built-in Protective Functions
  • Monitoring Functions
  • Support Software for Paramater Setting (free download)
  • For use with AC Input AZ Series Motors




EtherNet/IP™ is a trademark of ODVA.

 

Drivers

Drivers

Drivers

Drivers

Drivers (*required)

Unit of Measure

Driver Type

- EtherNet/IP Compatible

Power Supply

- Single-Phase/Three-Phase 200-240 VAC

Control Power Supply

- 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake)

Interface - Pulse Input

- 2 points, Photocoupler
Maximum input pulse frequency
Scanner provides line driver output: 1 MHz (50% duty)
Scanner provides open collector output:250 kHz (50% duty)

Interface - Control Input

- 6 points, Photocoupler

Interface - Pulse Output

- 2 points, Line driver

Interface - Control Output

- 6 points, Photocoupler/Open collector

Interface - Power Shut Down Signal Input

- 2 points, Photocoupler

Interface - Power Shut Down Monitor Output

- 1 point, Photocoupler/Open collector

Interface - Field Network

- EtherNet/IP

Communication Protocol

- EtherNet/IP Comminucation (Conforms with CT16)

Vendor ID

- 187: Oriental Motor Company

Device Type

- 43: Generic Device

Transmission Rate

- 10/100 Mbps (Autonegotiation)

Communication Method

- Full duplex/Half duplex (Autonegotiation)

Cable Specifications

- Shielded twisted-pair (STP cable)
Straight-through/Crossover cable, Category 5e or higher

Number of Occupied Bytes - Output (Scanner > Driver)

- 40 bytes

Number of Occupied Bytes - Input (Driver > Scanner)

- 56 bytes

Implicit Communication - Number of Connections

- 2

Implicit Communication - Connection Type

- Exclusive Owner, Input Only

Implicit Communication - Communication Cycle (RPI)

- 1 to 3200 ms

Implicit Communication - Connection Type (Scanner > Driver)

- Point-to-Point

Implicit Communication - Connection Type (Driver > Scanner)

- Point-to-Point, Multicast

Implicit Communication - Data Trigger

- Cyclic

Explicit Communication - Number of Connections

- 6

Explicit Communication - Connection Type

- UCMM, Connection

IP Address Setting Method

- IP address setting switch, Parameter, DHCP

Network Topologies

- Star, Linear bus, Ring (Device Level Ring)


 


 


 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved