Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
The AZ Series Compact Driver works with a variety of AlphaStep AZ Series, DC input products. This driver can be controlled using RS-485 communication and daisy chained to maximize design, space and improve installation time. The Compact Driver is also designed to be close to the motor, making it ideal for Robotic type applications. The elimination of switches and I/O connectors allows for a compact and lightweight design. Utilizes the MEXE02 Support Software, available for free download.
Contact Oriental Motor for Application Support and to receive pricing.
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Driver
Lead Time1 | - Contact your local sales office for more information. |
Power Supply |
- 24 / 48 VDC |
Number of Positioning Data Sets |
- 256 Points |
Input |
- 16 Points |
Output |
- 16 Points |
Max. Extension Length |
-
Power Supply/ Communication Cable: 5 m [16.4 ft.] Motor/Encoder/Electromagnetic Brake Cable: 0.5 m [1.6 ft.] including motor’s own cable |
Electrical Characteristics |
-
Complies with EIA-485 Use twisted-pair cables, max. total extension length is 5 m (16.4 ft.) |
Communication Method |
-
Half duplex Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd) |
Protocol |
- Modbus RTU protocol |
Baud Rate |
- Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps and 230400 bps |
Connection Type |
- Up to 31 units can be connected to a single host system. |
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.