Accessories
Accessories
Outer Diameter (in) |
- 0.98 |
Length (in) |
- 1.26 |
Shaft Hole Diameter 1 (in) |
- 0.39 |
Shaft Hole Diameter 2 (in) |
- 0.39 |
Nominal Torque (lb-in) |
- 35 |
Moment of Inertia (oz-in2) |
- 0.16 |
Permissible End Play (in) |
- 0.01 |
RoHS Compliant |
- Yes |