COMPANY HEADER
Request Information

αSTEP

Pulse driver with RS-485 communications for monitoring such motor actions as position, torque output, speed, alarms and temperature. Wire the driver up for conventional Pulse and Direction control. Use the RS-485 connection for monitoring back to your host PLC.

The AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.


Drivers

Drivers

Drivers

Drivers

Drivers (*required)

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 N/A {Contact your local sales office for more information.}

Driver Type

N/A Closed Loop, Absolute, Pulse Input with RS-485 Communications

Driver

N/A Box Type

Power Supply

N/A Single-Phase 100-120 VAC

RoHS Compliant

N/A These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

N/A UL CSA CE

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.