![]()
AZ Series AC input drivers now comes with EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution. For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
Drivers
Drivers
Drivers
Drivers
Drivers (*required)
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | N/A {Contact your local sales office for more information.} |
Driver Type |
N/A EtherNet/IP Compatible |
Power Supply |
N/A Single-Phase 100-120 VAC |
Control Power Supply |
N/A 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake) |
Interface - Pulse Input |
N/A
2 points, Photocoupler Maximum input pulse frequency Scanner provides line driver output: 1 MHz (50% duty) Scanner provides open collector output:250 kHz (50% duty) |
Interface - Control Input |
N/A 6 points, Photocoupler |
Interface - Pulse Output |
N/A 2 points, Line driver |
Interface - Control Output |
N/A 6 points, Photocoupler/Open collector |
Interface - Power Shut Down Signal Input |
N/A 2 points, Photocoupler |
Interface - Power Shut Down Monitor Output |
N/A 1 point, Photocoupler/Open collector |
Interface - Field Network |
N/A EtherNet/IP |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Degree of Protection |
N/A IP10 |
Insulation Resistance (Driver) |
N/A
When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher. Between the PE terminal and main power supply terminal Between the encoder connector and main power supply terminal Between the input signal terminal and main power supply terminal. |
Dielectric Strength (Driver) |
N/A
No abnormalities are observed when the specified voltages are applied for 1 minute Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ Between the encoder connector and the mian power supply terminal 1.8 kVAC 50/60 Hz Between the input signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz |
Ambient Temperature Range |
N/A 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing) |
Ambient Humidity |
N/A 85% max. (noncondensing) |
Operating Atmosphere |
N/A No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
Communication Protocol |
N/A EtherNet/IP Comminucation (Conforms with CT16) |
Vendor ID |
N/A 187: Oriental Motor Company |
Device Type |
N/A 43: Generic Device |
Transmission Rate |
N/A 10/100 Mbps (Autonegotiation) |
Communication Method |
N/A Full duplex/Half duplex (Autonegotiation) |
Cable Specifications |
N/A
Shielded twisted-pair (STP cable) Straight-through/Crossover cable, Category 5e or higher |
Number of Occupied Bytes - Output (Scanner > Driver) |
N/A 40 bytes |
Number of Occupied Bytes - Input (Driver > Scanner) |
N/A 56 bytes |
Implicit Communication - Number of Connections |
N/A 2 |
Implicit Communication - Connection Type |
N/A Exclusive Owner, Input Only |
Implicit Communication - Communication Cycle (RPI) |
N/A 1 to 3200 ms |
Implicit Communication - Connection Type (Scanner > Driver) |
N/A Point-to-Point |
Implicit Communication - Connection Type (Driver > Scanner) |
N/A Point-to-Point, Multicast |
Implicit Communication - Data Trigger |
N/A Cyclic |
Explicit Communication - Number of Connections |
N/A 6 |
Explicit Communication - Connection Type |
N/A UCMM, Connection |
IP Address Setting Method |
N/A IP address setting switch, Parameter, DHCP |
Network Topologies |
N/A Star, Linear bus, Ring (Device Level Ring) |
|
|
|
|