Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
![]()
AZ Series AC input drivers now comes with EtherCAT communications for a battery-free, absolute mechanical sensor motor and driver solution. For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
- Built-in Protective Functions
- Monitoring Functions
- Support Software for Paramater Setting (free download)
- For use with AC Input AZ Series Motors
Drivers
Drivers
Drivers
Drivers
Drivers (*required)
Drivers
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- EtherCAT Compatible |
Power Supply |
- Single-Phase/Three-Phase 200-240 VAC |
Control Power Supply |
- 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake) |
Interface - Pulse Input |
-
2 points, Photocoupler Maximum input pulse frequency Scanner provides line driver output: 1 MHz (50% duty) Scanner provides open collector output:250 kHz (50% duty) |
Interface - Control Input |
- 6 points, Photocoupler |
Interface - Pulse Output |
- 2 points, Line driver |
Interface - Control Output |
- 6 points, Photocoupler/Open collector |
Interface - Power Shut Down Signal Input |
- 2 points, Photocoupler |
Interface - Power Shut Down Monitor Output |
- 1 point, Photocoupler/Open collector |
Interface - Field Network |
- EtherCAT |
Degree of Protection |
- IP10 |
Insulation Resistance (Driver) |
-
When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher. Between the PE terminal and main power supply terminal Between the encoder connector and main power supply terminal Between the input signal terminal and main power supply terminal. |
Dielectric Strength (Driver) |
-
No abnormalities are observed when the specified voltages are applied for 1 minute Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ Between the encoder connector and the mian power supply terminal 1.8 kVAC 50/60 Hz Between the input signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz |
Ambient Temperature Range |
- 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing) |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Communication Standards |
- IEC 61158 Type12 |
Physical Layer |
- 100 BASE-TX (IEEE 802.3) |
Transmission Rate |
- 100 Mbps |
Communication Cycle |
-
Free Run Mode: 1 ms or more SM2 Event Synchronization Mode: 1 ms or more DC Mode: 0.25 ms, 0.5 ms, 1 ms, 2 ms, 3 ms, 4 ms, 5 ms, 6 ms, 7 ms, 8 ms |
Communication Port |
-
RJ45x2 (Shielded) ECAT IN: EtherCAT Input ECAT OUT: EtherCAT Output |
Topology |
- Daisy Chain (Up to 65,535 Nodes) |
Process Data |
- Variable PDO Mapping |
Sync Manager |
-
SM0: Mailbox Output SM1: Mailbox Input SM2: Process Data Output SM3: Process Data Input |
Mailbox (CoE) |
-
Emergency Message SDO Request SDO Response SDO Information |
Synchronization Mode |
-
Free Run Mode (Asynchronous) SM2 Event Synchronization Mode DC Mode (SYNC0 Event Synchronization) |
Device Profile |
- IEC 61800-7 CiA402 Drive Profile |
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.