αSTEP AZ Series Closed Loop Driver with Built-in Controller (Stored Data). The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
![]()
![]()
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | N/A {Contact your local sales office for more information.} |
Driver Type |
N/A Closed Loop, Absolute, Built-in Controller (Stored Data) |
Power Supply |
N/A 24/48 VDC |
RoHS Compliant |
N/A These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
N/A CE |
California Proposition 65 |
N/A
⚠ CA WARNING |
Network Input |
N/A 16 Points |
Network Output |
N/A 16 Points |
Protocol |
N/A Modbus RTU mode |
Electrical Characteristics |
N/A
EIA-485 Baed, Straight Cable Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended) the maximum total extension length is 50 m. |
Transmission/Reception Mode |
N/A Half-duplex communication and Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd) |
Baud Rate |
N/A Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps |
Connection Type |
N/A Up to 31 units can be connected to a single programmable controller (master unit). |
|
|
|
|