![]()
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | N/A {Contact your local sales office for more information.} |
Driver Type |
N/A EtherCAT Communications Type |
Power Supply |
N/A 24 / 48 VDC |
Main Power Supply Input Current |
N/A 0.4 ~ 3.7A (Refer to manual for details) |
Safety Standards |
N/A UL CE |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Communication Standards |
N/A IEC 61158 Type12 |
Physical Layer |
N/A 100 BASE-TX (IEEE 802.3) |
Transmission Rate |
N/A 100 Mbps |
Communication Cycle |
N/A
Free Run Mode: 1 ms or more SM2 Event Synchronization Mode: 1 ms or more DC Mode: 0.25 ms, 0.5 ms, 1 ms, 2 ms, 3 ms, 4 ms, 5 ms, 6 ms, 7 ms, 8 ms |
Communication Port |
N/A
RJ45x2 (Shielded) ECAT IN: EtherCAT Input ECAT OUT: EtherCAT Output |
Topology |
N/A Daisy Chain (Up to 65,535 Nodes) |
Process Data |
N/A Variable PDO Mapping |
Sync Manager |
N/A
SM0: Mailbox Output SM1: Mailbox Input SM2: Process Data Output SM3: Process Data Input |
Mailbox (CoE) |
N/A
Emergency Message SDO Request SDO Response SDO Information |
Synchronization Mode |
N/A
Free Run Mode (Asynchronous) SM2 Event Synchronization Mode DC Mode (SYNC0 Event Synchronization) |
Device Profile |
N/A IEC 61800-7 CiA402 Drive Profile |
Interface - Pulse Input |
N/A 2 points, Photocoupler |
Interface - Field Network |
N/A EtherCAT |
|
|
|
|