![]()
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | N/A {Contact your local sales office for more information.} |
Driver Type |
N/A PROFINET Compatible |
Power Supply |
N/A 24 / 48 VDC |
Interface - Control Input |
N/A
DC 20 ~ 32 V 2 inputs, Photocoupler |
Interface - Field Network |
N/A PROFINET |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Degree of Protection |
N/A IP20 |
Ambient Temperature Range |
N/A 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing) |
Ambient Humidity |
N/A 85% max. (noncondensing) |
Operating Atmosphere |
N/A No corrosive gases or dust. The product should not be exposed to water, oil or other liquids. |
Communication Protocol |
N/A PROFINET IO Ver.2.4 |
Vendor ID |
N/A 0x33E: ORIENTAL MOTOR |
Transmission Rate |
N/A 100 Mbps (Autonegotiation) |
Communication Method |
N/A Full Duplex (Autonegotiation) |
Cable Specifications |
N/A
Shielded Twisted Pair (STP) Cable Straight-through/Crossover Cable, Category 5e or higher |
Communication Connector |
N/A RJ45 X 2 (Shielded) |
Conformance Class |
N/A B |
RT/IRT |
N/A RT |
NetLoad Class |
N/A I |
Protocol to be Supported |
N/A DCP, LLDP, SNMP, MRP |
Number of Occupied Bytes - Output (Host Controller > Driver) |
N/A 40 bytes |
Number of Occupied Bytes - Input (Driver > Host Controller) |
N/A 56 bytes |
Network Topologies |
N/A Star, Tree, Line, Ring |
|
|
|
|