![]()
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | N/A {Contact your local sales office for more information.} |
Driver Type |
N/A Closed Loop, Absolute, Pulse Input with RS-485 Communications |
Power Supply |
N/A 24 / 48 VDC |
Interface - Pulse Input |
N/A
- 2 Points, Photocoupler - Maximum Input Pulse Frequency Line Driver: 1 MHz (50% duty) Open Collector: 250 kHz (50% duty) |
Interface - Control Input |
N/A
4.5 ~ 32 VDC 5 Points, Photocoupler |
Interface - Control Output |
N/A
4.5 ~ 32 VDC 3 Points, Photocoupler/Open Collector |
Safety Standards |
N/A UL CE |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Protocol |
N/A Modbus RTU mode |
Electrical Characteristics |
N/A
EIA-485 Based, Straight Cable Use a shielded twisted pair cable (TIA/EIA-568B CAT5e or higher is recommended) and keep the total wiring distance including extension to 50 m (164 ft.) or less* *If the motor cable or power supply cable generates an undesirable amount of noise depending on the wiring or configuration, shield the cable or install a ferrite core |
Communication Method |
N/A Half duplex, asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd) |
Transmission Rate |
N/A Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps. |
Explicit Communication - Number of Connections |
N/A Up to 31 drivers can be connected to a single programmable controller (master device). |
|
|
|
|