COMPANY HEADER
Request Information

αSTEP

An AZ Series mini Driver compatible with general-purpose Ethernet protocols (Modbus TCP, UDP) can be directly controlled using programming languages, such as Python, from a single-board computer, such as Raspberry Pi or JETSON, or a personal computer.

  • Built-in Protective Functions
  • 24/48 VDC
  • For use with AZ Series Motors


Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 N/A {Contact your local sales office for more information.}

Driver Type

N/A Ethernet Type

Power Supply

N/A 24 / 48 VDC

Main Power Supply Input Current

N/A 0.4 ~ 3.7A (Refer to manual for details)

Number of Positioning Data Sets

N/A 256 Points

Input

N/A 16 Points

Output

N/A 16 Points

Control Power Supply Input Current

N/A

0.15 A (standard motors)
0.4 A (brake motors)
0.23A (AZM46)

Safety Standards

N/A UL CE

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Electrical Characteristics

N/A Use shielded twisted-pair (STP) cable. Straight-through/Crossover cable, Category 5e or higher

Communication Method

N/A Full Duplex (Autonegotiation)

Protocol

N/A Modbus TCP, Modbus UDP

Baud Rate

N/A 100 Mbps

Connection Type

N/A Unlimited units can be connected to a single host system (depends on Ethernet limitations)


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.