![]()
The AZ Series mini Driver works with a variety of αSTEP AZ Series, DC input products. This driver can be controlled by using EtherNet/IP drive profile, be daisy chained to maximize design and space, and improve installation time. The mini Driver is also designed to be close to the motor, making it ideal for Robotic type applications. The elimination of switches and I/O connectors allows for a compact and lightweight design. The mini Driver utilizes the MEXE02 Support Software, which is available for free download.![]()
![]()
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | N/A {Contact your local sales office for more information.} |
Driver Type |
N/A EtherNet/IP Compatible |
Power Supply |
N/A 24 / 48 VDC |
Interface - Control Input |
N/A
DC 20 ~ 32 V 2 inputs, Photocoupler |
Interface - Field Network |
N/A EtherNet/IP |
Safety Standards |
N/A UL CE |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Degree of Protection |
N/A IP20 |
Ambient Temperature Range |
N/A 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing) |
Ambient Humidity |
N/A 85% max. (noncondensing) |
Operating Atmosphere |
N/A No corrosive gases or dust. The product should not be exposed to water, oil or other liquids. |
Communication Protocol |
N/A EtherNet/IP Comminucation (Conforms with CT16) |
Vendor ID |
N/A 187: Oriental Motor Company |
Device Type |
N/A 43: Generic Device |
Transmission Rate |
N/A 10/100 Mbps (Autonegotiation) |
Communication Method |
N/A Full duplex/Half duplex (Autonegotiation) |
Cable Specifications |
N/A
Shielded twisted-pair (STP cable) Straight-through/Crossover cable, Category 5e or higher |
Number of Occupied Bytes - Output (Scanner > Driver) |
N/A 40 bytes |
Number of Occupied Bytes - Input (Driver > Scanner) |
N/A 56 bytes |
Implicit Communication - Number of Connections |
N/A 2 |
Implicit Communication - Connection Type |
N/A Exclusive Owner, Input Only |
Implicit Communication - Communication Cycle (RPI) |
N/A 1 to 3200 ms |
Implicit Communication - Connection Type (Scanner > Driver) |
N/A Point-to-Point |
Implicit Communication - Connection Type (Driver > Scanner) |
N/A Point-to-Point, Multicast |
Implicit Communication - Data Trigger |
N/A Cyclic |
IP Address Setting Method |
N/A IP address setting switch, Parameter, DHCP |
Network Topologies |
N/A Star, Linear bus, Ring (Device Level Ring) |
|
|
|
|