αSTEP

AZ Series DC input drivers include EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution. For use with DC input motors and linear & rotary actuators from our AZ Series αSTEP Step-Servo product family.

  • Built-in Protective and Monitoring Functions
  • Support Software for Parameter Setting (free download)
  • For use with DC Input AZ Series Motors
  • Equipped with STO Function


Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- EtherNet/IP Compatible

Power Supply

- 24/48 VDC

Control Power Supply

- 24 VDC ±5%, 0.15 A (0.4 A for Electromagnetic Brake; 0.23 A for AZM46/DGM85) With brake and 20 m cable: 24 VDC ±4%

Interface - Pulse Input

- 2 points, Photocoupler
Maximum input pulse frequency
Scanner provides line driver output: 1 MHz (50% duty)
Scanner provides open collector output:250 kHz (50% duty)

Interface - Control Input

- 6 points, Photocoupler

Interface - Pulse Output

- 2 points, Line driver

Interface - Control Output

- 6 points, Photocoupler/Open collector

Interface - Power Shut Down Signal Input

- 2 points, Photocoupler

Interface - Power Shut Down Monitor Output

- 1 point, Photocoupler/Open collector

Interface - Field Network

- EtherNet/IP

Safety Standards

- UL CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Degree of Protection

- IP20

Insulation Resistance (Driver)

- When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher.
Between the PE terminal and main power supply terminal.

Ambient Temperature Range

- 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. No exposure to water, oil, or other liquids.

Communication Protocol

- EtherNet/IP Comminucation (Conforms with CT16)

Vendor ID

- 187: Oriental Motor Company

Device Type

- 43: Generic Device

Transmission Rate

- 10/100 Mbps (Autonegotiation)

Communication Method

- Full duplex/Half duplex (Autonegotiation)

Cable Specifications

- Shielded twisted-pair (STP cable)
Straight-through/Crossover cable, Category 5e or higher

Number of Occupied Bytes - Output (Scanner > Driver)

- 40 bytes

Number of Occupied Bytes - Input (Driver > Scanner)

- 56 bytes

Implicit Communication - Number of Connections

- 2

Implicit Communication - Connection Type

- Exclusive Owner, Input Only

Implicit Communication - Communication Cycle (RPI)

- 1 to 3200 ms

Implicit Communication - Connection Type (Scanner > Driver)

- Point-to-Point

Implicit Communication - Connection Type (Driver > Scanner)

- Point-to-Point, Multicast

Implicit Communication - Data Trigger

- Cyclic

Explicit Communication - Number of Connections

- 6

Explicit Communication - Connection Type

- UCMM, Connection

IP Address Setting Method

- IP address setting switch, Parameter, DHCP

Network Topologies

- Star, Linear bus, Ring (Device Level Ring)


 


System Configuration


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved