| Lead Time1 | N/A {Contact your local sales office for more information.} |
Return Policy |
N/A This product cannot be cancelled or returned once the order has been processed. |
Product Line |
N/A Brother Gearmotors |
Motor Type |
N/A Induction |
Output Power |
N/A 1/2 HP |
Voltage (VAC) |
N/A Single-Phase 220/230 VAC |
Frequency (Hz) |
N/A 60 |
Shaft/Gear Type |
N/A Right-Angle Solid Shaft Gearhead |
Gear Ratio (X:1) |
N/A 240 :1 |
Mount |
N/A Foot Mount |
Shaft Arrangement |
N/A Double Shaft |
Output Shaft Diameter |
N/A 1-1/4 in. |
Type |
N/A Terminal Box |
Rated Torque |
N/A 3814 lb-in 431 N·m |
Rated Speed (rpm) |
N/A 7.5 |
RoHS Compliant |
N/A Yes |
Safety Standards |
N/A UL CSA CE |
CE Marking |
N/A Low Voltage Directive |
Insulation Class |
N/A Class F |
Degree of Protection |
N/A IP40 |
Full Load [nmotor] |
N/A 1730 RPM |
Full Load Current [Imotor] |
N/A
6.7 A (115 V) 3.5 A (220 V) 3.4 A (230 V) |
Starts per Minute |
N/A 6 |
Type (Brother) |
N/A H2 |
Frame (Brother) |
N/A 32 |
|
|