Free Shipping for Online Orders. Terms and conditions apply.

Compact, light-weight gearmotors providing high-torque and high-reliability. These gearmotors feature hardened steel hypoid gears that can transfer higher loads at greater speeds due to the gradual engagement of the teeth and smooth transfer of the load.
  • Class F Insulation, Inverter Duty
  • ie3 Premium Efficiency Motor
  • Class F Insulation
  • Long Life
  • Mount in Any Direction
  • Terminal Box Jumpers included

Three-Phase Motors

Product Line Update

Unit of Measure
Lead Time1 - 1 to 3 Weeks - Business Days (1 to 5 pcs)

NOTE:

- This product is not eligible for Free Shipping offer. Regular shipping rates apply.

Return Policy

- This product non-cancelable, non-returnable.

Product Line

- Brother Gearmotor

Motor Type

- Induction

Frame Size

- 10.24 in260.10 mm

Output Power

- 3 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 80 :1

Mount

- Hollow Shaft

Output Shaft Diameter

- 2 in.

Type

- Terminal Box

Rated Torque

- 6824 lb-in  771.01 N·m  

Rated Speed (rpm)

- 22.50

Permissible Overhung Load

- 1443.20 lb6419.70 N

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directive

Insulation Class

- Class V

Degree of Protection

- IP44

Full Load [nmotor]

- 1760 RPM (208 V)
1770 RPM(230 V)
1770 RPM (460 V)

Full Load Current [Imotor]

- 8.3 A (208 V)
7.9 A (230 V)
4 A (460 V)

Starts per Minute

- 10

Type (Brother)

- F3

Frame (Brother)

- 55


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved