Free Shipping for Online Orders. Terms and conditions apply.

IP65 Rated gearmotors offer superior resistance to water ingress and harsh chemicals used in food processing plants. These gearmotors feature hardened steel hypoid gears that can transfer higher loads at greater speeds due to the gradual engagement of the

Three-Phase Motors

Product Line Update

Unit of Measure
Available to Ship1 - 1 to 3 Weeks - Business Days (1 to 5 pcs)

NOTE:

- This product is not eligible for Free Shipping offer. Regular shipping rates apply.

Product Line

- Brother Gearmotor

Motor Type

- Induction

Frame Size

- 10.24 in260.10 mm

Output Power

- 3 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Mount

- Hollow Shaft

Output Shaft Diameter

- 2 in.

Type

- Terminal Box

Rated Torque

- 8532 lb-in  963.98 N·m  

Rated Speed (rpm)

- 18

Permissible Overhung Load

- 1443.20 lb6419.70 N

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directive

Insulation Class

- Class V

Degree of Protection

- IP65

Full Load [nmotor]

- 1760 RPM (208 V)
1770 RPM(230 V)
1770 RPM (460 V)

Full Load Current [Imotor]

- 8.3 A (208 V)
7.9 A (230 V)
4 A (460 V)

Starts per Minute

- 10

Type (Brother)

- F3

Frame (Brother)

- 55


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved