- Products
- Motor Sizing
- Downloads
- Applications
- Technology
- Engineering
- Contact Us
- Downloads
- Engineering
- Contact Us
CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
Free Shipping for Online Orders. Terms and conditions apply.
- Class F Insulation, Inverter Duty
- ie3 Premium Efficiency Motor
- Class F Insulation
- SUS 420 Stainless Steel Hollow Bore Shaft and Electrocoat finish for superior resistance to harsh chemicals
- Long Life
- Mount in Any Direction
- Terminal Box Jumpers included

Three-Phase Motors
Product Line Update
Available to Ship1 | - 1 to 3 Weeks - Business Days (1 to 5 pcs) |
NOTE: |
- This product is not eligible for Free Shipping offer. Regular shipping rates apply. |
Product Line |
- Brother Gearmotor |
Motor Type |
- Induction |
Frame Size |
- 10.24 in260.10 mm |
Output Power |
- 3 HP |
Voltage (VAC) |
- Three-Phase 208/230/460 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Right-Angle Hollow Shaft Gearhead |
Gear Ratio (X:1) |
- 80 :1 |
Mount |
- Hollow Shaft |
Output Shaft Diameter |
- 2 in. |
Type |
- Terminal Box |
Rated Torque |
- 6824 lb-in 771.01 N·m |
Rated Speed (rpm) |
- 22.50 |
Permissible Overhung Load |
- 1443.20 lb6419.70 N |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directive |
Insulation Class |
- Class V |
Degree of Protection |
- IP65 |
Full Load [nmotor] |
-
1760 RPM (208 V) 1770 RPM(230 V) 1770 RPM (460 V) |
Full Load Current [Imotor] |
-
8.3 A (208 V) 7.9 A (230 V) 4 A (460 V) |
Starts per Minute |
- 10 |
Type (Brother) |
- F3 |
Frame (Brother) |
- 55 |
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.